MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC Servo Amplifier, MR-CV Converter Unit, 11kW, 400V

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-CV
Rated Capacity (kW)11
Number of Axes1
Power Supply 3 Phase (VAC)380-480

Product Dimensions & Weight

Depth (mm)270
Weight (kg)6,1
Width (mm)90
Height (mm)380

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)860
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO