MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier MR-J4-A, for Motor Power 1 kW (400), RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceGENERIC INTERFACE
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)195
Weight (kg)1.7
Width (mm)60
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)270
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 15571-58-1, 13560-89-9, 1303-86-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO