MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier MR-J4-GF, for Motor Power 1 kW (400V), CC Link IE

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceCC-LINK IE FIELD NETWORK
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)195
Weight (kg)1.7
Width (mm)60
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)290
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 15571-58-1, 13560-89-9, 1303-86-2
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO