Number of Axes | 1 |
---|---|
Dynamic Break | BUILT-IN |
Series | MELSERVO-J4 |
Type | MR-J4 |
Power Supply (VAC) | 3PHASE 400V |
Safety Function Type | STO (IEC/EN 61800-5-2) |
Command Interface | ETHERCAT |
Rated Capacity (kW) | 1 |
Depth (mm) | 201 |
---|---|
Weight (kg) | 1.7 |
Width (mm) | 60 |
Height (mm) | 168 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 290 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |