MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier MR-J4-B, for Motor Power 100 W, MR-J2S comp.

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-J4
Rated Capacity (kW)0,1
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfaceSSCNET

Product Dimensions & Weight

Width (mm)40
Height (mm)168
Depth (mm)135
Weight (kg)0,8

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number15571-58-1, 1303-86-2, 68515-42-4, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO