MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier MR-J4-GF, for Motor Power 100 W, CC Link IE

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Command InterfaceCC-LINK IE FIELD NETWORK
Rated Capacity (kW)0,1
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)

Product Dimensions & Weight

Depth (mm)155
Weight (kg)1
Width (mm)50
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)220
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68515-42-4, 1303-86-2
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO