MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier MR-J4-TM for Rated Motor Power 100 W - PROFINET

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-J4
Rated Capacity (kW)0,1
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfacePROFINET

Product Dimensions & Weight

Width (mm)50
Height (mm)168
Depth (mm)161
Weight (kg)1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)220
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO