MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier MR-J4-TM for Rated Motor Power 11kW(400V)-EtherNet/IP

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceETHERNET/IP
Rated Capacity (kW)11

Product Dimensions & Weight

Depth (mm)266
Weight (kg)13,4
Width (mm)220
Height (mm)400

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)240
Styrofoam (g)0
Cardboard (g)3500
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO