MR-J4-22KB4-RJ

Material number 269300
Digital AC-Servo Amplifier MR-J4-B, for Motor Power 22 kW (400), RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J4
TypeMR-J4
Power Supply (VAC)3PHASE 400V
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceSSCNETⅢ/H
Rated Capacity (kW)22

Product Dimensions & Weight

Depth (mm)260
Weight (kg)18.2
Width (mm)260
Height (mm)400

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)240
Styrofoam (g)0
Cardboard (g)3,500
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO