MITSUBISHI ELECTRIC Changes for the Better

MR-J4-500B4-RJ

Material number 269296
Digital AC-Servo Amplifier MR-J4-B, for Motor Power 5 kW (400), RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply (VAC)3PHASE 400V
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceSSCNETⅢ/H
Rated Capacity (kW)5

Product Dimensions & Weight

Depth (mm)200
Weight (kg)4.3
Width (mm)130
Height (mm)250

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)800
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 13560-89-9, 68-12-2, 80-05-7, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO