MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier MR-J4-GF, for Motor Power 7 kW, CC Link IE

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceCC-LINK IE FIELD NETWORK
Rated Capacity (kW)7

Product Dimensions & Weight

Depth (mm)200
Weight (kg)6.2
Width (mm)172
Height (mm)300

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)110
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO