MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier; MR-J5-A; for Motor Power up to 2 kW; RJ type

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J5
TypeMR-J5
Rated Capacity (kW)2
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfaceGENERIC INTERFACE

Product Dimensions & Weight

Width (mm)90
Height (mm)172
Depth (mm)195
Weight (kg)2,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)330
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO