MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier; MR-J5-G;for Motor Power up to 2kW; 400V; RJ;EtherCAT

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J5
TypeMR-J5
Rated Capacity (kW)2
Number of Axes1
Power Supply 3 Phase (VAC)380-480
Dynamic BreakBUILT-IN
Command InterfaceETHERCAT

Product Dimensions & Weight

Width (mm)90
Height (mm)172
Depth (mm)195
Weight (kg)2,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)330,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO