Number of Axes | 1 |
---|---|
Dynamic Break | BUILT-IN |
Series | MELSERVO-J5 |
Type | MR-J5 |
Power Supply (VAC) | 1PHASE 230V, 3PHASE 230V |
Safety Function Type | STO (IEC/EN 61800-5-2) |
Command Interface | ETHERCAT |
Rated Capacity (kW) | 0.4 |
Depth (mm) | 135 |
---|---|
Weight (kg) | 0.8 |
Width (mm) | 40 |
Height (mm) | 172 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 190 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 1067-53-4, 108-78-1, 13560-89-9, 2451-62-9, 540-97-6, 541-02-6, 556-67-2, 68-12-2, 71868-10-5, 7439-92-1, 79-94-7 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |