MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier; MR-J5-A; for Motor Power up to 5 kW; RJ type

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J5
TypeMR-J5
Rated Capacity (kW)5
Number of Axes1
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfaceGENERIC INTERFACE

Product Dimensions & Weight

Width (mm)105
Height (mm)250
Depth (mm)200
Weight (kg)3,7

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)930
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO