Number of Axes | 1 |
---|---|
Dynamic Break | BUILT-IN |
Series | MELSERVO-J5 |
Type | MR-J5 |
Power Supply (VAC) | 3PHASE 400V |
Safety Function Type | STO (IEC/EN 61800-5-2) |
Command Interface | ETHERCAT |
Rated Capacity (kW) | 2 |
Depth (mm) | 280 |
---|---|
Weight (kg) | 5.5 |
Width (mm) | 60 |
Height (mm) | 380 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |