MITSUBISHI ELECTRIC Changes for the Better

MR-J5D2-500G4

Material number 599048
Digital AC-Servo Amplifier; MR-J5D; 2 axes; Rated output 5 kW; 400 V

FA-Servo-Motion: Servo Amplifier

Number of Axes2
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)5

Product Dimensions & Weight

Depth (mm)280
Weight (kg)6.2
Width (mm)75
Height (mm)380

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1,060
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO