MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier; MR-J5-G; for Motor Power up to 2 * 200 W; EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes2
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceETHERCAT
Rated Capacity (kW)0,2
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240

Product Dimensions & Weight

Depth (mm)195
Weight (kg)1,5
Width (mm)60
Height (mm)172

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)280
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number119313-12-1, 13560-89-9, 68-12-2, 71868-10-5, 7439-92-1, 79-94-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO