Series | MELSERVO-JE |
---|---|
Type | MR-JE |
Rated Capacity (kW) | 0,1 |
Number of Axes | 1 |
Safety Function Type | STO (IEC/EN 61800-5-2) |
Power Supply 1 Phase (VAC) | 200-240 |
Power Supply 3 Phase (VAC) | 200-240 |
Dynamic Break | BUILT-IN |
Command Interface | SSCNETâ…¢/H |
Width (mm) | 50 |
---|---|
Height (mm) | 168 |
Depth (mm) | 135 |
Weight (kg) | 0,9 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 210 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 68515-42-4, 15571-58-1, 1303-86-2 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |