MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital AC-Servo Amplifier MR-JE, for Rated Motor Power up to 2000 W

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-JE
TypeMR-JE
Command InterfaceGENERIC INTERFACE
Rated Capacity (kW)2
Power Supply 3 Phase (VAC)200-240

Product Dimensions & Weight

Depth (mm)195
Weight (kg)2,1
Width (mm)90
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)330
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 13560-89-9, 1303-86-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO