Number of Axes | 1 |
---|---|
Dynamic Break | BUILT-IN |
Series | MELSERVO-JET |
Type | MR-JET |
Command Interface | CC-LINK IE TSN |
Rated Capacity (kW) | 0.4 |
Power Supply (VAC) | 1PHASE 230V, 3PHASE 230V |
Depth (mm) | 205 |
---|---|
Weight (kg) | 1.18 |
Width (mm) | 40 |
Height (mm) | 196 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 270 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 1303-86-2 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |