Series | LE SERIES |
---|---|
Type | FEEDBACK |
Power Supply (V) | 24 DC |
Depth (mm) | 88.2 |
---|---|
Weight (kg) | 0.37 |
Width (mm) | 100 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |