Series | LD SERIES |
---|---|
Type | FEEDBACK |
Installation Method | 24 DC |
Depth (mm) | 110 |
---|---|
Weight (kg) | 0.4 |
Width (mm) | 40 |
Height (mm) | 150 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 208 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |