Series | LX SERIES |
---|---|
Type | STATIONARY TYPE |
Installation Method | FLOOR, CEILING, WALL |
Depth (mm) | 88.2 |
---|---|
Weight (kg) | 0.09 |
Width (mm) | 17.6 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |