MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Tension detector; LX Series; Rated load 150 N

FA-Tension Controller: Tension Detector

SeriesLX SERIES
TypeSTATIONARY TYPE
Installation MethodFLOOR, CEILING, WALL

Product Dimensions & Weight

Depth (mm)48
Weight (kg)1,8
Width (mm)134
Height (mm)89

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)270,0
Steel (g)0
Glass (g)0
Other plastic (g)10,0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO