MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Tension detector; LX Series; Rated load 150 N; Flange type

Product Dimensions & Weight

Width (mm)34,4
Height (mm)105
Depth (mm)105
Weight (kg)1,2

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO