MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Tension Meter (Main Unit + Tension Detector Input Adapter)

FA-Tension Controller: Tension Meter

SeriesLM SERIES
TypeTENSION METER

Product Dimensions & Weight

Depth (mm)88,2
Weight (kg)0,35
Width (mm)17,6
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97,3
Steel (g)0
Glass (g)0
Other plastic (g)0,5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO