MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOC;3,5"LCD;24VDC;128x64;8 Inputs;8 RelayOut sink;10 Navi Keys;8 Label Keys

FA-HMI: Human Machine Interface

SeriesGOC
TypeGC35 MODEL
DisplayTFT
Display Colour2
Display Size (Inch)3,2
Resolution (Pixels)128X64
Power Supply (V)24
Current TypeDC
Protection ClassIP65F
Internal Memory Capacity (MB)1,5
Ethernet PortVIA COM EXTENSION UNIT
RS-232VIA COM EXTENSION UNIT
RS-422/485VIA COM EXTENSION UNIT

Product Dimensions & Weight

Depth (mm)42,3
Weight (kg)0,3
Width (mm)177
Height (mm)123

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)175
Steel (g)12,8
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)14,8

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO