Series | GRAPHIC OPERATION CONTROLLER |
---|---|
Type | GC35 MODEL |
Display | TFT |
Display Colour | 2 |
Display Size (Inch) | 3.2 |
Resolution (Pixels) | 128X64 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP65F |
Internal Memory Capacity (MB) | 1.5 |
Ethernet Port | VIA COM EXTENSION UNIT |
RS-232 | VIA COM EXTENSION UNIT |
RS-422/485 | VIA COM EXTENSION UNIT |
Depth (mm) | 42.3 |
---|---|
Weight (kg) | 0.3 |
Width (mm) | 177 |
Height (mm) | 123 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 175 |
Steel (g) | 12.8 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 14.8 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |