MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOC;3,5"LCD;24VDC;128x64;16 Inputs;16 TransOut sink;10 Navi Keys;8 Label Keys

FA-HMI: Human Machine Interface

SeriesGRAPHIC OPERATION CONTROLLER
TypeGC35 MODEL
DisplayTFT
Display Colour2
Display Size (Inch)3,2
Resolution (Pixels)128X64
Power Supply (V)24
Current TypeDC
Protection ClassIP65F
Internal Memory Capacity (MB)1,5
Ethernet PortVIA COM EXTENSION UNIT
RS-232VIA COM EXTENSION UNIT
RS-422/485VIA COM EXTENSION UNIT

Product Dimensions & Weight

Width (mm)177
Height (mm)123
Depth (mm)4
Weight (kg)0,3

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)175
Other paper (g)14,8
Aluminum (g)0
Steel (g)12,8
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B