MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;3,8"TFT;DC;320x128;32 Greyscales;RS-422/485;USB;Eth;Black

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT21 MODEL
DisplayTFT
Display ColourMONOCHROME
Display Size (Inch)3,8
Resolution (Pixels)320X128
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)3
Memory Card SlotSD
USB1
Ethernet Port1
RS-422/4851
Network OptionsMODBUS, ETHERNET

Product Dimensions & Weight

Width (mm)113
Height (mm)74
Depth (mm)32
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)118
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO