Series | GOT2000 SERIES |
---|---|
Type | GT21 MODEL |
Display | TFT |
Display Colour | MONOCHROME |
Display Size (Inch) | 4.5 |
Resolution (Pixels) | 384X128 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 6 |
Memory Card Slot | SD |
USB | 1 |
Ethernet Port | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, ETHERNET |
Depth (mm) | 32.5 |
---|---|
Weight (kg) | 0.3 |
Width (mm) | 145 |
Height (mm) | 76 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 118 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 119313-12-1, 12626-81-2, 127-19-5, 2451-62-9, 25155-23-1, 3896-11-5, 7439-92-1, 96-13-9, 79-94-7, 25973-55-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |