MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;4,3"TFT;DC;480x272;65k Colors;RS-422/485;RS-232;USB;Eth;SD;Black

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT21 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)4,3
Resolution (Pixels)480X272
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)9
Memory Card SlotSD
USB1
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, ETHERNET

Product Dimensions & Weight

Width (mm)128
Height (mm)102
Depth (mm)42,9
Weight (kg)0,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)127
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO