MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;4,3"TFT;DC;480x272;65k Colors;RS-422/485;RS-232;USB;Eth;SD;Black;Coat.

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT21 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)4,3
Resolution (Pixels)480X272
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)9
Memory Card SlotSD
USB1
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS

Product Dimensions & Weight

Width (mm)128
Height (mm)102
Depth (mm)40
Weight (kg)0,4

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)127,01
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B