MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;GOT Add on Kit;GT2107-WTSD;iQ Works V02-1L0C-E;Cables

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT21 WIDE MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)7
Resolution (Pixels)800X480
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)15
Memory Card SlotSD
USB2
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, ETHERNET

Product Dimensions & Weight

Width (mm)189
Height (mm)142
Depth (mm)48
Weight (kg)0,7

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO