MITSUBISHI ELECTRIC Changes for the Better

GT2107-WTSD

Material number 311489
GOT2000;7"wideTFT;DC;WVGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Silver

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT21 WIDE MODEL
DisplayTFT
Display Colour65,536
Display Size (Inch)7
Resolution (Pixels)800X480
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)15
Memory Card SlotSD
USB2
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, ETHERNET

Product Dimensions & Weight

Depth (mm)48
Weight (kg)0.7
Width (mm)189
Height (mm)142

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)278
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119-47-1, 119313-12-1, 12060-00-3, 12626-81-2, 2451-62-9, 25155-23-1, 3896-11-5, 693-98-1, 7439-92-1, 80-05-7, 96-13-9, 79-94-7, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO