MITSUBISHI ELECTRIC Changes for the Better

GOT2000;5,7"TFT;DC;VGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Black

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT25 MODEL
DisplayTFT
Display Colour65,536
Display Size (Inch)5.7
Resolution (Pixels)640X480
Power Supply (V)24
Current TypeDC
Protection ClassIP67
Internal Memory Capacity (MB)32
Memory Card SlotSD
USB2
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsETHERNET, CCLINK, MODBUS

Product Dimensions & Weight

Depth (mm)53.5
Weight (kg)0.6
Width (mm)164
Height (mm)139

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)206
Steel (g)0
Glass (g)0
Other plastic (g)6
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO