Series | GOT2000 SERIES |
---|---|
Type | GT25 OPEN FRAME MODEL |
Display | TFT |
Display Colour | 65,536 |
Display Size (Inch) | 8.4 |
Resolution (Pixels) | 640X480 |
Power Supply (V) | 100-240 |
Current Type | AC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 32 |
Memory Card Slot | SD |
USB | 2 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, ETHERNET |
Slot for Optional Cards | YES |
Depth (mm) | 54 |
---|---|
Weight (kg) | 1.5 |
Width (mm) | 236 |
Height (mm) | 185 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 470 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 14.7 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |