Series | GOT2000 SERIES |
---|---|
Type | GT25 OPEN FRAME MODEL |
Display | TFT |
Display Colour | 65,536 |
Display Size (Inch) | 8.4 |
Resolution (Pixels) | 640X480 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 32 |
Memory Card Slot | SD |
USB | 2 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, ETHERNET |
Slot for Optional Cards | YES |
Depth (mm) | 54 |
---|---|
Weight (kg) | 1.5 |
Width (mm) | 236 |
Height (mm) | 185 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 470 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 14.7 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 7439-92-1, 110-71-4, 119313-12-1, 1303-86-2, 13840-56-7, 1120-71-4, 25973-55-1, 3147-75-9, 3896-11-5, 693-98-1, 71868-10-5, 96-13-9 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |