MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;10,4"TFT;AC;VGA;65k col;RS-422/485;RS-232;USB;Eth;SD;OpenFrame+Sheet

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT25 OPEN FRAME MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)10
Resolution (Pixels)640X480
Power Supply (V)100-240
Current TypeAC
Protection ClassIP67F
Internal Memory Capacity (MB)32
Memory Card SlotSD
USB2
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, ETHERNET
Slot for Optional CardsYES

Product Dimensions & Weight

Width (mm)298
Height (mm)209
Depth (mm)54
Weight (kg)2,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO