Series | GOT2000 SERIES |
---|---|
Type | GT25 RUGGED MODEL |
Display | TFT |
Display Colour | 65,536 |
Display Size (Inch) | 7 |
Resolution (Pixels) | 800X480 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 32 |
Memory Card Slot | SD |
USB | 2 |
Ethernet Port | 2 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, CCLINK, ETHERNET |
Slot for Optional Cards | YES |
Depth (mm) | 55 |
---|---|
Weight (kg) | 1.2 |
Width (mm) | 214 |
Height (mm) | 158 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 440 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 9 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 25973-55-1, 7439-92-1, 1317-36-8, 1303-86-2, 1120-71-4, 110-71-4, 10043-35-3 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |