MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;7"wideTFT;DC;WVGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Black

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT25 WIDE MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)7
Resolution (Pixels)800X480
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)32
Memory Card SlotSD
USB2
Ethernet Port2
RS-2321
RS-422/4851
Network OptionsMODBUS, CCLINK, ETHERNET
Slot for Optional CardsYES

Product Dimensions & Weight

Width (mm)189
Height (mm)142
Depth (mm)48
Weight (kg)0,75

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)240
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-71-4, 1303-86-2, 1120-71-4, 1317-36-8, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO