Series | GOT2000 SERIES |
---|---|
Type | GT25 WIDE MODEL |
Display | TFT |
Display Colour | 65536 |
Display Size (Inch) | 12,1 |
Resolution (Pixels) | 1280X800 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 32 |
Memory Card Slot | SD |
USB | 2 |
Ethernet Port | 2 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, ETHERNET |
Slot for Optional Cards | YES |
Weight (kg) | 2,109 |
---|
CE | COMPLIANT |
---|
Cardboard (g) | 635 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 27 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | 9 |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |