Series | GOT2000 SERIES |
---|---|
Type | GT27 MODEL |
Display | TFT |
Display Colour | 65,536 |
Display Size (Inch) | 5.7 |
Resolution (Pixels) | 640X480 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 80 |
Memory Card Slot | SD |
USB | 3 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Slot for Optional Cards | YES |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 240 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 6.2 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 110-71-4, 1303-86-2, 71868-10-5, 96-13-9, 1120-71-4, 7439-92-1 |
Dangerous Goods Class | 9 |
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |