MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Bundle with GT2708-STBD and CC-Link IE Field unit GT15-J71GF13-T2

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)8,4
Resolution (Pixels)800X600
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)128
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS,CCLINK,M'NET,ETH,BUS
Slot for Optional CardsYES

Product Dimensions & Weight

Depth (mm)52
Weight (kg)1,5
Width (mm)241
Height (mm)194

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)600
Steel (g)0
Glass (g)0
Other plastic (g)12,2
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B