MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Bundle with GT2708-VTBA and CC-Link IE Field unit GT15-J71GF13-T2

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)8,4
Resolution (Pixels)640X480
Power Supply (V)100-240
Current TypeAC
Protection ClassIP67F
Internal Memory Capacity (MB)256
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS,CCLINK,M'NET,ETH,BUS
Slot for Optional CardsYES

Product Dimensions & Weight

Width (mm)241
Height (mm)194
Depth (mm)52
Weight (kg)1,5

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)12,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number872-50-4, 80-05-7, 7439-92-1, 1303-86-2, 1317-36-8, 127-19-5, 12060-00-3, 1120-71-4, 110-71-4
Dangerous Goods ClassNO
WEEEB2B