MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;8,4"TFT;AC;VGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Black

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)8,4
Resolution (Pixels)640X480
Power Supply (V)100-240
Current TypeAC
Protection ClassIP67F
Internal Memory Capacity (MB)256
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, PROFIBUS, MELSECNET, ETHERNET, CCLINK
Slot for Optional CardsYES

Product Dimensions & Weight

Width (mm)241
Height (mm)194
Depth (mm)52
Weight (kg)1,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 872-50-4, 1317-36-8, 1120-71-4, 101-80-4, 110-71-4, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO