MITSUBISHI ELECTRIC Changes for the Better

GOT2000;Bundle with GT2710-STBA and CC-Link IE Field unit GT15-J71GF13-T2

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65,536
Display Size (Inch)10.4
Resolution (Pixels)800X600
Power Supply (V)100-240
Current TypeAC
Protection ClassIP67F
Internal Memory Capacity (MB)256
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS,CCLINK,M'NET,ETH,BUS
Slot for Optional CardsYES

Product Dimensions & Weight

Depth (mm)52
Weight (kg)2.1
Width (mm)303
Height (mm)218

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)640
Steel (g)0
Glass (g)0
Other plastic (g)28.9
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number127-19-5, 1303-86-2, 12060-00-3, 552-30-7, 1317-36-8, 25973-55-1, 872-50-4, 1120-71-4, 110-71-4, 80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B