Series | GOT2000 SERIES |
---|---|
Type | GT27 MODEL |
Display | TFT |
Display Colour | 65536 |
Display Size (Inch) | 10 |
Resolution (Pixels) | 640X480 |
Power Supply (V) | 100-240 |
Current Type | AC |
Protection Class | IP67F |
Internal Memory Capacity (MB) | 256 |
Memory Card Slot | SD |
USB | 3 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, PROFIBUS, MELSECNET, ETHERNET, CCLINK |
Slot for Optional Cards | YES |
Depth (mm) | 52 |
---|---|
Weight (kg) | 2,1 |
Width (mm) | 303 |
Height (mm) | 218 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |