MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;12,1"TFT;AC;SVGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Black;Coated

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65536
Display Size (Inch)12,1
Resolution (Pixels)800X600
Power Supply (V)100-240
Current TypeAC
Protection ClassIP67F
Internal Memory Capacity (MB)256
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsCCLINK, PROFIBUS, ETHERNET, MELSECNET, MODBUS
Slot for Optional CardsYES

Product Dimensions & Weight

Width (mm)316
Height (mm)246
Depth (mm)52
Weight (kg)2,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO